MAX1519

Dual-Phase, Quick-PWM Controllers for Programmable CPU Core Power Supplies

Viewing:

Part Details

  • Dual-Phase, Quick-PWM Controllers
  • ±0.75% VOUT Accuracy Over Line, Load, and Temperature (1.3V)
  • Active Voltage Positioning with Adjustable Gain and Offset
  • 5-Bit On-Board DAC
    • Mobile: 0.60V to 1.75V Output Range
    • Desktop: 1.10V to 1.85V Output Range
  • Selectable 100kHz/200kHz/300kHz/550kHz Switching Frequency
  • 4V to 28V Battery Input Voltage Range
  • Adjustable Slew-Rate Control
  • Drive Large Synchronous Rectifier MOSFETs
  • Output Overvoltage Protection (MAX1545 Only)
  • Undervoltage and Thermal-Fault Protection
  • Power Sequencing and Timing
  • Selectable Suspend Voltage (0.675V to 1.45V)
  • Soft-Shutdown
  • Selectable Single- or Dual-Phase Pulse Skipping
MAX1519
Dual-Phase, Quick-PWM Controllers for Programmable CPU Core Power Supplies
MAX1519, MAX1545: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max1519 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed