MAX1517A

TFT-LCD DC-DC Converters with Operational Amplifiers

TFT LCD, DC-DC Converters with a High-Performance Step-Up Regulator, Two Linear-Regulator Controllers, and High-Current Operational Amplifiers for Active-Matrix, Thin-Film Transistor (TFT) LCDs

Part Details

  • 2.6V to 5.5V Input Supply Range
  • 1.2MHz Current-Mode Step-Up Regulator
    • Fast Transient Response to Pulsed Load
    • High-Accuracy Output Voltage (1.5%)
    • Built-In 14V, 2.4A, 0.16Ω n-Channel MOSFET
    • High Efficiency (90%)
  • Linear-Regulator Controllers for VGON and VGOFF
  • High-Performance Operational Amplifiers
    • ±150mA Output Short-Circuit Current
    • 13V/µs Slew Rate
    • 12MHz, -3dB Bandwidth
    • Rail-to-Rail Inputs/Outputs
  • Logic-Controlled, High-Voltage Switch with Adjustable Delay
  • Timer-Delay Fault Latch for All Regulator Outputs
  • Thermal-Overload Protection
  • 0.6mA Quiescent Current
MAX1517A
TFT-LCD DC-DC Converters with Operational Amplifiers
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 2
MAX1543 TFT LCD DC-to-DC Converter with Operational Amplifiers
MAX1542 TFT LCD DC-to-DC Converter with Operational Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1517A yet. Have something to say?

Start a Discussion on EngineerZone®