MAX1513
TFT-LCD Power-Supply Controllers
TFT-LCD Power-Supply Controllers Provide Complete Power-Supply Solutions for Active-Matrix Thin-Film Transistor (TFT) Liquid-Crystal Displays (LCDs)
Part Details
- 2.7V to 5.5V Input Supply Range
- Input-Supply Undervoltage Lockout
- Current-Mode Step-Up Controller
- Fast Transient Response to Pulsed Load
- High Efficiency
- Lossless Current Sensing
- 430kHz/750kHz/1.5MHz Switching Frequency
- Linear-Regulator Controllers for VGON, VGOFF
- Linear-Regulator Controller for Logic Supply
- High-Performance Buffer Amplifier (MAX1513 Only)
- Additional Linear-Regulator Controller (MAX1513 Only)
- Power-Up Sequence and VGON Delay Control
- VMAIN, VGON, VGOFF, VGAMMA Shutdown Control
- Timer-Delay Fault Latch for All Outputs
- Thermal-Overload Protection
The MAX1513/MAX1514 provide complete power-supply solutions for active-matrix thin-film transistor (TFT) liquid-crystal displays (LCDs). Both devices include a high-performance step-up regulator controller, three linear- regulator controllers, and an adjustable delay block for startup sequencing. The MAX1513 includes an additional linear-regulator controller and a high-performance buffer amplifier. The MAX1513/MAX1514 can operate from 2.7V to 5.5V input supplies and provide overload protection with timer delay latch on all the regulated outputs.
The step-up regulator controller drives an external N-channel MOSFET to generate the regulated supply voltage for the panel source-driver ICs. Its current-mode control architecture provides fast transient response to pulsed loads. The high switching frequency (up to 1.5MHz) allows the use of ultra-small inductors and ceramic capacitors while achieving efficiencies over 85% using lossless current sensing. The internal soft-start limits the input surge current during startup.
The gate-on and gate-off linear-regulator controllers of the MAX1513/MAX1514 provide regulated TFT gate-on and gate-off supplies. The gate-on supply is activated after an adjustable delay following the step-up regulator. The logic linear-regulator controller can be used to create a low-voltage logic supply. The gamma linear-regulator controller of the MAX1513 can be used to generate a gamma-correction reference supply or another generalpurpose supply rail. The MAX1513's high-performance buffer amplifier can drive the LCD backplane (VCOM) or the gamma-correction divider string.
The MAX1513/MAX1514 are available in 4mm x 4mm 20-pin thin QFN packages with a maximum thickness of 0.8mm, suitable for ultra-thin LCD panel design.
Applications
- Automotive Displays
- LCD Monitors and TVs
- Notebook Computer Displays
Documentation
Data Sheet 1
Reliability Data 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
LCD/CCD/OLED Bias 1 | ||
MAX1997 | PRODUCTION | Quintuple/Triple-Output TFT LCD Power Supplies with Fault Protection and VCOM Buffer |
Product 4 | ||
MAX1998 | Quintuple/Triple-Output TFT LCD Power Supplies with Fault Protection and VCOM Buffer | |
MAX1889 | Triple-Output TFT LCD Power Supply with Fault Protection | |
MAX1778 | NOT RECOMMENDED FOR NEW DESIGNS | Quad-Output TFT LCD DC-DC Converters with Buffer |
MAX1530 | NOT RECOMMENDED FOR NEW DESIGNS | Multiple-Output Power-Supply Controllers for LCD Monitors |
Latest Discussions
No discussions on MAX1513 yet. Have something to say?
Start a Discussion on EngineerZone®