MAX15046A

40V, High-Performance, Synchronous Buck Controller

40V Industrial Controller Operates at 1MHz

Viewing:

Part Details

  • Input Voltage Ranges from 4.5V to 40V or 5V ±10%
  • Adjustable Outputs from 0.85 x VIN Down to 0.6V
  • Adjustable Switching Frequency (100kHz to 1MHz) with ±10% (1MHz) Accuracy
  • Adaptive Internal Digital Soft-Start
  • Up to 25A Output Capability
  • Cycle-by-Cycle Valley-Mode Current Limit with Adjustable, Temperature-Compensated Threshold (30mV to 300mV)
  • Monotonic Startup into Prebiased Output
  • ±1% Accurate Voltage Reference
  • 90% Maximum Duty Cycle (MAX15046C)
  • 3A-Peak Gate Drivers
  • Hiccup-Mode Short-Circuit Protection
  • Overtemperature Shutdown
  • Power-Good (PGOOD) Output and Enable Input (EN) with ±5% Accurate Threshold
  • Thermally Enhanced 16-Pin QSOP Package
MAX15046A
40V, High-Performance, Synchronous Buck Controller
MAX15046: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX15046BEVKIT

Evaluation Kit for the MAX15046B

Features and Benefits

  • 5V to 40V (24V typ) Input Range
  • Optional 4.5V to 5.5V Input Range
  • 3.3V at 10A Output
  • 350kHz Switching Frequency
  • Enable Input
  • Power-Good Output
  • Fully Assembled and Tested

Product Details

The MAX15046B evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX15046B 10A synchronous step-down controller. The MAX15046 IC is available in a small 16-pin QSOP package with an exposed pad.

The MAX15046B EV kit requires a 5V to 40V input-voltage range power supply that provides up to 7A for normal operation. The MAX15046B EV kit output is configured to 3.3V and delivers up to 10A output current. The controller's switching frequency is programmed to 350kHz. The MAX15046B EV kit includes PCB pads to enable the circuit and to monitor the power-good output.

Applications

  • Basestations
  • Industrial Power Supplies (PLC, Industrial Computers, Fieldbus Components, Fieldbus Couplers)
  • Telecom Power Supplies

MAX15046BEVKIT
Evaluation Kit for the MAX15046B

Latest Discussions

No discussions on max15046a yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed