MAX1495
3.5- and 4.5-Digit, Single-Chip ADCs with LCD Drivers
3.5- and 4.5-Digit ADC, LED Display Drivers Reduce Time and Save Board Space
Part Details
- High Resolution
- MAX1495: 4.5 Digits (±19,999 Count)
- MAX1493: 4.5 Digits (±19,999 Count)
- MAX1491: 3.5 Digits (±1999 Count)
- Sigma-Delta ADC Architecture
- No Integrating Capacitors Required
- No Autozeroing Capacitors Required
- >100dB of Simultaneous 50Hz and 60Hz Rejection
- Operate from a Single 2.7V or 5.25V Supply
- Selectable Input Range of ±200mV or ±2V
- Selectable Voltage Reference: Internal 2.048V or External
- Internal High-Accuracy Oscillator Needs No External Components
- Automatic Offset Calibration
- Low Power: Maximum 980µA Operating Current
- Small 32-Pin 7mm x 7mm TQFP Package (4.5 Digits), 28-Pin SSOP Package (3.5 Digits), and 28-Pin DIP Package (3.5 Digits)
- Triplexed LCD Driver
- Evaluation Kit Available (Order MAX1494EVKIT)
The MAX1491/MAX1493/MAX1495 low-power, 3.5- and 4.5-digit, analog-to-digital converters (ADCs) with integrated liquid crystal display (LCD) drivers operate from a single 2.7V to 5.25V power supply. They include an internal reference, a high-accuracy on-chip oscillator, and a triplexed LCD driver. An internal charge pump generates the negative supply needed to power the integrated input buffer for single supply operation. The ADC is configurable for either a ±2V or ±200mV input range and it outputs its conversion results to an LCD. The MAX1491 is a 3.5-digit (±1999 count) device, and the MAX1493/MAX1495 are 4.5-digit (±19,999 count) devices.
The MAX1491/MAX1493/MAX1495 do not require external-precision integrating or auto-zero capacitors, crystal oscillators, charge pumps, or other circuitry required with dual slope ADCs (commonly used in panel meter circuits). These devices also feature on-chip buffers for the differential signal and reference inputs, allowing direct interface with high-impedance signal sources. In addition, the MAX1491/MAX1493/MAX1495 use continuous internal offset calibration, and offer >100dB rejection of 50Hz and 60Hz line noise. The MAX1493/MAX1495 perform enhanced offset calibration at power-up. The MAX1495 also performs enhanced calibration on demand. Other features include data hold and peak hold, and a user programmable low-battery monitor.
The MAX1493/MAX1495 come in a 32-pin 7mm x 7mm TQFP package, and the MAX1491 comes in 28-pin SSOP and 28-pin DIP packages. All devices in this family operate over the 0°C to +70°C commercial temperature range.
Applications
- Digital Multimeters
- Digital Panel Meters
- Digital Voltmeters
- Handheld meters
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Display Driver Electronics 4 | ||
MAX1499 | PRODUCTION | 3.5- and 4.5-Digit, Single-Chip ADCs with LED Drivers and µC Interface |
MAX1494 | PRODUCTION | 3.5- and 4.5-Digit, Single-Chip ADCs with LCD Drivers |
MAX1496 | PRODUCTION | 3.5- and 4.5-Digit, Single-Chip ADCs with LED Drivers |
MAX1498 | PRODUCTION | 3.5- and 4.5-Digit, Single-Chip ADCs with LED Drivers |
Product 3 | ||
MAX1447 | 3.5- and 4.5-Digit, Single-Chip ADCs with LED Drivers | |
MAX1492 | 3.5- and 4.5-Digit, Single-Chip ADCs with LCD Drivers | |
MAX1497 | 3.5- and 4.5-Digit, Single-Chip ADCs with LED Drivers and µC Interface |
Evaluation Kits
Latest Discussions
No discussions on max1495 yet. Have something to say?
Start a Discussion on EngineerZone®