MAX1478

1%-Accurate, Digitally Trimmed, Rail-to-Rail Sensor Signal Conditioner

Viewing:

Part Details

  • Medium Accuracy (±1%), Single-Chip Sensor Signal Conditioning
  • Rail-to-Rail® Output
  • Sensor Errors Trimmed Using Correction Coefficients Stored in Internal EEPROM-Eliminates Laser Trimming and Potentiometers
  • Compensates Offset, Offset TC, FSO, FSO TC, and FSO Linearity
  • Programmable Current Source (0.1mA to 2.0mA) for Sensor Excitation
  • Fast Signal-Path Settling Time (<1ms)
  • +5V Single Supply
  • Accepts Sensor Outputs from +10mV/V to +40mV/V
  • Fully Analog Signal Path
MAX1478
1%-Accurate, Digitally Trimmed, Rail-to-Rail Sensor Signal Conditioner
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max1478 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed