MAX14663

PRODUCTION

Portable Medical Power Management Solution with Cable Detection

Most Highly Integrated Power Solution for Rechargeable Portable Medical Devices

Part Models
2
1ku List Price
Starting From $4.22
Viewing:

Part Details

  • High-Efficiency Switching Charger Tailored for Small Capacity Batteries Saves Space, Extends Battery Life
  • Battery Isolation Switch Extends Battery Shelf Life
    • Hardware/Software Configurable
    • Integrated Power-Key Monitor
  • Integration Simplifies and Shrinks Display Driving Circuitry
    • 3-Channel Programmable-LED Current Sinks
    • Integrated Step-Up Converter
  • Integrated Protection and Control for Reliable Performance
    • Fully Integrated Cable Detection Controller to Ensure Measurement Accuracy
    • Overvoltage and Thermal Protection
      • 28V Tolerant VB Input Connection
    • High ESD Protection (VB, DP, DM, Active-Low KIN)
      • ±15kV HBM ESD Protection
      • ±10kV Air-Gap Protection
      • ±8kV Contact Discharge Protection
    • Manual Reset Controller
    • Programmable Interrupt Generation (I2C)
  • Integrated ModelGauge Host-Side Fuel Gauge Saves Space and Accurately Estimates State of Charge
    • ModelGauge Algorithm
    • Tolerates Temperature & Load Variation
    • No Error Accumulation
    • Learning Not Necessary
    • Current-Sense Resistor Not Required
MAX14663
Portable Medical Power Management Solution with Cable Detection
MAX14663 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max14663 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed