MAX14583E

High-Density 8:2 Multiplexer

Most Compact 8:2 Mux with I²C Control

Part Details

  • I²C-Controlled 8:2 Multiplexer
  • Signal Handling
    • VCC ≥ +2V: -5.5V to +5.5V
    • VCC < +2V: 0 to +5.5V
  • Distortion-Free Negative Signal Throughput
  • +2.8V to +4.5V Single-Supply Voltage
  • Protected Against 0 to +5.5V Input Range When VCC = 0V
  • Slave Address Select (SAS) Input
  • Low Shutdown Current
  • ±8kV Human Body Model (HBM) ESD Protection on AA and BA
  • Small 1.68mm × 1.68mm, 16-Bump WLP Package
  • -40°C to +85°C Operating Temperature Range
MAX14583E
High-Density 8:2 Multiplexer
Ask a Question
Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX14583E yet. Have something to say?

Start a Discussion on EngineerZone®