MAX14572

PRODUCTION

Adjustable Overvoltage and Overcurrent Protectors with High Accuracy

Industry's Most Integrated Current-Limit and Overvoltage-Protection Solutions for Up to 40V and 4.2A

Viewing:

Part Details

  • Integrated Protection Increases System Reliability
    • Adjustable OVLO and UVLO Thresholds (±3% Accurate Preset Thresholds)
    • Automatic Internal and External Selection
    • Programmable Forward Current Limit (Adjustable Up to 4.2A) with ±15% Accuracy
    • Thermal-Shutdown Protection
    • 100mΩ (typ) On-Resistance FET
  • Special Features Facilitate Designs for Industrial Applications
    • Wide 4.5V to 36V Operating Input Range
    • Reverse-Current Flow Option for Inductive Loads
    • Independent Microprocessor Enable Input (EN) and High-Voltage-Capable Input (Active-Low HVEN)
MAX14572
Adjustable Overvoltage and Overcurrent Protectors with High Accuracy
MAX14571, MAX14572, MAX14573: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX14571EVKIT

Evaluation Kit for the MAX14571, MAX14572, and MAX14573

Features and Benefits

  • 6V to 36V Operating Voltage Range
  • Jumper-Configurable Current Limit
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14571 evaluation kit (EV kit) demonstrates the MAX14571 adjustable overvoltage and overcurrent protector in a 14-pin TSSOP surface-mount package with an exposed pad. The EV kit features jumper-configurable SETI resistors and can handle up to 36V input supply.

The EV kit can also be used to evaluate the MAX14572 and MAX14573 devices with IC replacement of U1. Request free samples from the factory when ordering the EV kit.

Applications

  • Battery-Powered Applications
  • Consumer Electronics
  • Industrial Equipment
  • Marine Equipment

MAX14571EVKIT
Evaluation Kit for the MAX14571, MAX14572, and MAX14573

Latest Discussions

No discussions on MAX14572 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed