MAX1457

0.1% Accurate Signal Conditioner for Piezoresistive Sensor Compensation

Digitally Compensates Sensors to 0.1% Accuracy

Viewing:

Part Details

  • High Accuracy (within ±0.1% of sensor's repeatable errors)
  • Compensates Offset, Offset TC, FSO, FSO TC, Temperature/Pressure Nonlinearity
  • Rail-to-Rail Analog Output for Calibrated, Temperature-Compensated Pressure Measurements
  • Programmable Sensor Excitation Current
  • SPI/MICROWIRE-Compatible Serial Interface
  • Fast Signal-Path Settling Time (< 1ms)
  • Accepts Sensor Outputs from 5mV/V to 30mV/V
  • Pin-Compatible with MCA7707
MAX1457
0.1% Accurate Signal Conditioner for Piezoresistive Sensor Compensation
MAX1457: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 2
MAX1450 Low-Cost, 1%-Accurate Signal Conditioner for Piezoresistive Sensors
MAX1455 LAST TIME BUY Low-Cost Precision Sensor Signal Conditioner
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max1457 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed