MAX1455

LAST TIME BUY

Low-Cost Precision Sensor Signal Conditioner

Viewing:

Part Details

  • Provides Amplification, Calibration, and Temperature Compensation
  • Selectable Output Clipping Limits
  • Accommodates Sensor Output Sensitivities from 5mV/V to 40mV/V
  • Single-Pin Digital Programming
  • No External Trim Components Required
  • 16-Bit Offset and Span Calibration Resolution
  • Fully Analog Signal Path
  • PRT Bridge Can Be Used for Temperature-Correction Input
  • On-Chip Lookup Table Supports Multipoint Calibration Temperature Correction
  • Fast 3.2kHz Frequency Response
  • On-Chip Uncommitted Op Amp
  • Secure-Lock™ Prevents Data Corruption
MAX1455
Low-Cost Precision Sensor Signal Conditioner
MAX1455: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1452KEY

Evaluation Kit for the MAX1455

Features and Benefits

  • Proven PCB Layout
  • Convenient On-Board Test Points
  • Fully Assembled and Tested
  • Optional Pressure Sensor (MAX1455EVKIT-CS)
  • Factory-Calibrated Over Temperature (MAX1455EVKIT-CS)
  • LabVIEW®-Based Software

Product Details

The MAX1455 evaluation kit (EV kit) demonstrates resistive element sensor compensation and calibration using the MAX1455 and a computer. The kit includes an assembled and tested PCB, which is available with a factory-calibrated sensor (MAX1455EVKIT-CS) or without a sensor (MAX1455EVKIT-NS). The software and computer are not required for performing the initial performance evaluation of the sensor option since the EV kit is already compensated. A 10-pin ribbon cable connects the EV board to a serial-key adapter, MAX1452KEY, that plugs into a computer serial port, allowing the board to be evaluated inside an environmental chamber. The software requires a PC compatible with Windows® 95/98/2000/XP.

Applications

  • Accelerometer Measurements
  • Humidity Sensors
  • MR and GMR Sensors
  • Piezoresistive Silicon Sensors
  • Pressure Sensors and Transducers
  • Resistive Elements Sensors
  • Strain Gauges

MAX1455EVKIT

Evaluation Kit for the MAX1455

Features and Benefits

  • Proven PCB Layout
  • Convenient On-Board Test Points
  • Fully Assembled and Tested
  • Optional Pressure Sensor (MAX1455EVKIT-CS)
  • Factory-Calibrated Over Temperature (MAX1455EVKIT-CS)
  • LabVIEW®-Based Software

Product Details

The MAX1455 evaluation kit (EV kit) demonstrates resistive element sensor compensation and calibration using the MAX1455 and a computer. The kit includes an assembled and tested PCB, which is available with a factory-calibrated sensor (MAX1455EVKIT-CS) or without a sensor (MAX1455EVKIT-NS). The software and computer are not required for performing the initial performance evaluation of the sensor option since the EV kit is already compensated. A 10-pin ribbon cable connects the EV board to a serial-key adapter, MAX1452KEY, that plugs into a computer serial port, allowing the board to be evaluated inside an environmental chamber. The software requires a PC compatible with Windows® 95/98/2000/XP.

Applications

  • Accelerometer Measurements
  • Humidity Sensors
  • MR and GMR Sensors
  • Piezoresistive Silicon Sensors
  • Pressure Sensors and Transducers
  • Resistive Elements Sensors
  • Strain Gauges

MAX1455EVKIT-CS

Evaluation Kit for the MAX1455

Features and Benefits

  • Proven PCB Layout
  • Convenient On-Board Test Points
  • Fully Assembled and Tested
  • Optional Pressure Sensor (MAX1455EVKIT-CS)
  • Factory-Calibrated Over Temperature (MAX1455EVKIT-CS)
  • LabVIEW®-Based Software

Product Details

The MAX1455 evaluation kit (EV kit) demonstrates resistive element sensor compensation and calibration using the MAX1455 and a computer. The kit includes an assembled and tested PCB, which is available with a factory-calibrated sensor (MAX1455EVKIT-CS) or without a sensor (MAX1455EVKIT-NS). The software and computer are not required for performing the initial performance evaluation of the sensor option since the EV kit is already compensated. A 10-pin ribbon cable connects the EV board to a serial-key adapter, MAX1452KEY, that plugs into a computer serial port, allowing the board to be evaluated inside an environmental chamber. The software requires a PC compatible with Windows® 95/98/2000/XP.

Applications

  • Accelerometer Measurements
  • Humidity Sensors
  • MR and GMR Sensors
  • Piezoresistive Silicon Sensors
  • Pressure Sensors and Transducers
  • Resistive Elements Sensors
  • Strain Gauges

MAX1455EVKIT-NS

Evaluation Kit for the MAX1455

Features and Benefits

  • Proven PCB Layout
  • Convenient On-Board Test Points
  • Fully Assembled and Tested
  • Optional Pressure Sensor (MAX1455EVKIT-CS)
  • Factory-Calibrated Over Temperature (MAX1455EVKIT-CS)
  • LabVIEW®-Based Software

Product Details

The MAX1455 evaluation kit (EV kit) demonstrates resistive element sensor compensation and calibration using the MAX1455 and a computer. The kit includes an assembled and tested PCB, which is available with a factory-calibrated sensor (MAX1455EVKIT-CS) or without a sensor (MAX1455EVKIT-NS). The software and computer are not required for performing the initial performance evaluation of the sensor option since the EV kit is already compensated. A 10-pin ribbon cable connects the EV board to a serial-key adapter, MAX1452KEY, that plugs into a computer serial port, allowing the board to be evaluated inside an environmental chamber. The software requires a PC compatible with Windows® 95/98/2000/XP.

Applications

  • Accelerometer Measurements
  • Humidity Sensors
  • MR and GMR Sensors
  • Piezoresistive Silicon Sensors
  • Pressure Sensors and Transducers
  • Resistive Elements Sensors
  • Strain Gauges

MAX1452KEY
Evaluation Kit for the MAX1455
MAX1455EVKIT
Evaluation Kit for the MAX1455
MAX1455EVKIT-CS
Evaluation Kit for the MAX1455
MAX1455EVKIT-NS
Evaluation Kit for the MAX1455

Latest Discussions

No discussions on max1455 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed