MAX1430

15-Bit, 100Msps ADC with -76.8dBFS Noise Floor for IF Applications

Part Details

  • 100Msps Minimum Sampling Rate
  • -76.8dBFS Noise Floor
  • Excellent Dynamic Performance
    • 72.8dB SNR at fIN = 70MHz and AIN = -2dBFS
    • 86dBc/83dBc Single-Tone SFDR1/SFDR2 at
      fIN = 70MHz and AIN = -2dBFS
    • -92dB Multitone SFDR at fIN1 = 69MHz
      and fIN2 = 71MHz
  • Less than 0.25ps Sampling Jitter
  • Fully Differential Analog Input Voltage Range of 2.2VP-P
  • CMOS-Compatible Two's-Complement Data Output
  • Separate Data Valid Clock and Overrange Outputs
  • Flexible-Input Clock Buffer
  • EV Kit Available for MAX1430 (Order MAX1427EVKIT)
MAX1430
15-Bit, 100Msps ADC with -76.8dBFS Noise Floor for IF Applications
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on MAX1430 yet. Have something to say?

Start a Discussion on EngineerZone®