MAX1418

15-Bit, 65Msps ADC with -78.2dBFS Noise Floor for IF Applications

65Msps to 80Msps, 15-Bit, High-Speed ADCs with -78.2dBFS Noise Floor for IF Applications

Viewing:

Part Details

  • 65Msps Minimum Sampling Rate
  • -78.2dBFS Noise Floor
  • Excellent Dynamic Performance
    • 73.6dB SNR at fIN = 70MHz and AIN = -2dBFS
    • 88dBc/92dBc Single-Tone SFDR1/SFDR2 at fIN = 70MHz and AIN = -2dBFS
    • -85dB Multitone SFDR at fIN1 = 69MHz and fIN2 = 71MHz
  • Less than 0.25ps Sampling Jitter
  • Fully Differential Analog Input Voltage Range of 2.56VP-P
  • CMOS-Compatible Two's-Complement Data Output
  • Separate Data Valid Clock and Overrange Outputs
  • Flexible-Input Clock Buffer
  • EV Kit Available for MAX1418 (Order MAX1427EVKIT)
MAX1418
15-Bit, 65Msps ADC with -78.2dBFS Noise Floor for IF Applications
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max1418 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed