MAX1307

1075ksps, 12-Bit, Parallel-Output ADCs with ±10V, ±5V and 0–5V Analog Input Ranges

Single-Channel Version of the MAX1304–MAX1315 Family

Viewing:

Part Details

  • ±1 LSB INL, ±0.9 LSB DNL (max)
  • 84dBc SFDR, -86dBc THD, 71dB SINAD, fIN = 500kHz at -0.4dBFS
  • Extended Input Ranges
    • 0 to +5V (MAX1307)
    • -5V to +5V (MAX1311)
    • -10V to +10V (MAX1315)
  • Fault-Tolerant Inputs
    • ±6V (MAX1307)
    • ±16.5V (MAX1311/MAX1315)
  • Fast 0.72µs Conversion Time
  • 12-Bit, 20MHz Parallel Interface
  • Internal or External Clock
  • +2.5V Internal Reference or +2.0V to +3.0V External Reference
  • +5V Analog Supply, +3V to +5V Digital Supply
    • 36mA Analog Supply Current
    • 1.3mA Digital Supply Current
    • Shutdown Mode
  • 48-Pin TQFP Package (7mm x 7mm Footprint)
MAX1307
1075ksps, 12-Bit, Parallel-Output ADCs with ±10V, ±5V and 0–5V Analog Input Ranges
MAX1307, MAX1311, MAX1315: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 8
MAX1304 PRODUCTION 8-/4-/2-Channel, 12-Bit, Simultaneous-Sampling ADCs with ±10V, ±5V, and 0 to +5V Analog Input Ranges
MAX1305 PRODUCTION 8-/4-/2-Channel, 12-Bit, Simultaneous-Sampling ADCs with ±10V, ±5V, and 0 to +5V Analog Input Ranges
MAX1308 PRODUCTION 8-/4-/2-Channel, 12-Bit, Simultaneous-Sampling ADCs with ±10V, ±5V, and 0 to +5V Analog Input Ranges
MAX1309 PRODUCTION 8-/4-/2-Channel, 12-Bit, Simultaneous-Sampling ADCs with ±10V, ±5V, and 0 to +5V Analog Input Ranges
MAX1310 PRODUCTION 8-/4-/2-Channel, 12-Bit, Simultaneous-Sampling ADCs with ±10V, ±5V, and 0 to +5V Analog Input Ranges
MAX1312 PRODUCTION 8-/4-/2-Channel, 12-Bit, Simultaneous-Sampling ADCs with ±10V, ±5V, and 0 to +5V Analog Input Ranges
MAX1313 PRODUCTION 8-/4-/2-Channel, 12-Bit, Simultaneous-Sampling ADCs with ±10V, ±5V, and 0 to +5V Analog Input Ranges
MAX1314 PRODUCTION 8-/4-/2-Channel, 12-Bit, Simultaneous-Sampling ADCs with ±10V, ±5V, and 0 to +5V Analog Input Ranges
Product 1
MAX1306 8-/4-/2-Channel, 12-Bit, Simultaneous-Sampling ADCs with ±10V, ±5V, and 0 to +5V Analog Input Ranges
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1307 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed