MAX13056E
1.62V to 3.6V, 8-Channel, High-Speed LLT
Industry's Only 100Mbps, 8-Channel, Bidirectional Level Translators
Part Details
- Compatible with 4mA Input Drivers or Larger
- 100Mbps Guaranteed Data Rate
- 8 Bidirectional Channels
- +1.62V ≤ VL ≤ +3.2V and +2.2V ≤ VCC ≤ +3.6V Supply Voltage Range
- 24-Bump WLP (0.4mm Pitch) Lead-Free Package
- 28-Pin TQFN (3.5mm x 5.5mm) Lead-Free Package
- Extended ESD Protection on I/O VCC Lines
- ±15kV per Human Body Model
- ±15kV IEC 61000-4-2 Air Discharge
- ±8kV IEC 61000-4-2 Contact Discharge
The MAX13055E–MAX13058E 8-channel, bidirectional level translators provide the level shifting necessary for 100Mbps data transfer in multivoltage systems. The MAX13055E–MAX13058E are ideal for level translation in systems with 8 channels. Externally applied voltages, VCC and VL, set the logic levels on either side of the device. Logic-high signals presented on the VL side of the device appear as a logic-high signal on the VCC side of the device and vice versa.
The MAX13055E–MAX13058E operate at full speed with external drivers that source as little as 4mA output current or larger. Each input/output (I/O) channel is pulled up to VCC or VL by an internal 40µA current source, allowing the MAX13055E–MAX13058E to be driven by either push-pull or open-drain drivers.
The MAX13055E–MAX13058E feature an enable (EN) input to place the device into a low-power shutdown mode when driven low. In addition, the MAX13055E–MAX13058E feature an automatic shutdown mode that disables the part when VCC is less than VL. Each device has a different I/O VL_ and I/O VCC_ state during shutdown mode (see the Ordering Information/Selector Guide in the full data sheet).
The MAX13055E–MAX13058E operate with VCC voltages from +2.2V to +3.6V and VL voltages from +1.62V to +3.2V, making them ideal for data transfer between low-voltage ASIC/PLDs and higher voltage systems. The MAX13055E–MAX13058E are available in 0.4mm pitch, 24-bump WLP and 28-pin TQFN (3.5mm x 5.5mm) packages. The MAX13055E–MAX13058E operate over the extended -40°C to +85°C temperature range.
Applications
- Camera Modules
- Cell Phones
- GPS
- Low-Voltage ASIC LevelTranslation
- Portable CommunicationDevices
- Portable POS Systems
- Smart Card Readers
- Telecomm Equipment
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Level Translators 3 | ||
MAX3002 | PRODUCTION | +1.2V to +5.5V, ±15kV ESD-Protected, 0.1µA, 35Mbps, 8-Channel Level Translators |
MAX3013 | PRODUCTION | +1.2V to +3.6V, 0.1µA, 100Mbps, 8-Channel Level Translators |
MAX3000E | PRODUCTION | +1.2V to +5.5V, ±15kV ESD-Protected, 0.1µA, 35Mbps, 8-Channel Level Translators |
Evaluation Kits
Latest Discussions
No discussions on MAX13056E yet. Have something to say?
Start a Discussion on EngineerZone®