MAX13002E

Ultra-Low-Voltage Level Translators

6-Channel Ultra Low Voltage Bi-Directional Level Translators

Viewing:

Part Details

  • Guaranteed Data-Rate Options
    • 230kbps (MAX13000E/MAX13001E/MAX13002E)
    • 20Mbps (MAX13003E/MAX13004E/MAX13005E)
  • Bidirectional Level Translation Without a DIRECTION Input
  • Operational Down to +0.9V on VL and +1.5V on VCC
  • ±15kV ESD Protection on I/O VCC Lines per HBM
  • Low < 4µA Quiescent Current
  • Enable/Shutdown Control
  • 2mm x 2mm, 16-Bump UCSP and Lead Packaging Options
  • CMOS or Open-Drain Outputs Interface Capability
MAX13002E
Ultra-Low-Voltage Level Translators
MAX13000E, MAX13001E, MAX13002E, MAX13003E, MAX13004E, MAX13005E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX13002E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed