MAX1134

LAST TIME BUY

16-Bit ADCs, 150ksps, 3.3V Single Supply

Viewing:

Part Details

  • 150ksps (Bipolar) and 125ksps (Unipolar) Sampling ADC
  • 16 Bits, No Missing Codes
  • 1 LSB INL (typ) Guaranteed
  • -100dB THD
  • 3.3V Single-Supply Operation
  • Low-Power Operation
    • 4.5mA (typ) (Unipolar Mode)
  • 1.2µA Shutdown Mode
  • Software-Configurable Unipolar and Bipolar Input Ranges
    • 0 to +6V and ±6V (MAX1134)
    • 0 to +2.048V and ±2.048V (MAX1135)
  • Internal or External Clock
  • SPI/QSPI/MICROWIRE TMS320-Compatible Serial Interface
  • Three User-Programmable Logic Outputs
  • Small 20-Pin SSOP Package
MAX1134
16-Bit ADCs, 150ksps, 3.3V Single Supply
MAX1134, MAX1135: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX1144 14-Bit ADCs, 150ksps, 3.3V Single Supply
Single Channel A/D Converters 5
MAX1142 PRODUCTION 14-Bit ADC, 200ksps, +5V Single-Supply with Reference
MAX1132 PRODUCTION 16-Bit ADC, 200ksps, 5V Single-Supply with Reference
MAX1162 PRODUCTION 16-Bit, +5V, 200ksps ADC with 10µA Shutdown
MAX11167 PRODUCTION 16-Bit, 250ksps, ±5V SAR ADC with Internal Reference in TDFN
MAX11100 PRODUCTION 16-Bit, +5V, 200ksps ADC with 10µA Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max1134 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed