MAX11068

NOT RECOMMENDED FOR NEW DESIGNS

12-Channel, High-Voltage Sensor, Smart Data-Acquisition Interface

Industry's First Li+ Battery-Management IC for Hybrid Electric Vehicle Applications

Part Details

  • 12-Cell Battery Voltage Measurement with Temperature Monitoring
    • Up to 12 Lithium-Ion (Li+), NiMH, or Super-Cap Cells
    • Two Auxiliary Analog Inputs for Temperature Measurement
  • High-Accuracy I/Os
    • Excellent ±0.25% Voltage-Measurement Accuracy
    • ≤ 5mV Offset Voltage
  • Integrated 12-Channel Data-Acquisition System
    • 12-Channel High-Voltage Mux to ADC
    • Differential Cell-Voltage Measurement
    • 12-Bit Precision, High-Speed SAR ADC
    • 12 Cell Voltages Measured Within 107µs
  • Battery-Fault Detection
    • Overvoltage and Undervoltage Digital Threshold Detection
    • Cell Sense Line Open-Circuit Detection
    • High/Low Temperature Digital Threshold Detection
  • 12 Integrated Cell-Equalization Switches Support Up to 200mA
  • Integrated 6V to 70V Input Linear Regulator
  • Integrated 25ppm/°C, 2.5V Precision Reference
  • Integrated Level-Shifted, I²C-Compliant SMBus
    • Ladder Interface
    • Supports Multiple Devices, Up to 31 SMBus-Ladder-Connected ICs
    • Communications Protocol with Autoaddressing
    • Fault-Tolerant Hardware Handshake and Data CRC Checking
  • Three General-Purpose Digital I/O Lines
  • Ultra-Low Power Dissipation
    • Standby Mode Quiescent Current Drain 75µA
    • Shutdown Mode Leakage Current 1µA
  • Operating Temperature Range from -40°C to +105°C (AEC-Q100 Grade 2)
  • 38-Pin, Lead-Free/RoHS-Compliant TSSOP Package (9.7mm x 4.4mm)
MAX11068
12-Channel, High-Voltage Sensor, Smart Data-Acquisition Interface
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 2
MAX11080 NOT RECOMMENDED FOR NEW DESIGNS 12-Channel, High-Voltage Battery-Pack Fault Monitors
MAX11081 NOT RECOMMENDED FOR NEW DESIGNS 12-Channel, High-Voltage Battery-Pack Fault Monitors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX11068 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed