MAX109

8-Bit, 2.2Gsps ADC with Track/Hold Amplifier and 1:4 Demultiplexed LVDS Outputs

RF/IF Sampling, 8-Bit, 2.2Gsps ADC has 44dB SNR Beyond Nyquist

Part Details

  • Ultra-High-Speed, 8-Bit, 2.2Gsps ADC
  • 2.8GHz Full-Power Analog Input Bandwidth
  • Excellent Signal-to-Noise Performance
    • 44.6dB SNR at fIN = 300MHz
    • 44dB SNR at fIN = 1600MHz
  • Superior Dynamic Range at High-IF
    • 61.7dBc SFDR at fIN = 300MHz
    • 50.3dBc SFDR at fIN = 1600MHz
    • -60dBc IM3 at fIN1 = 1590MHz and fIN2 = 1610MHz
  • 500mVP-P Differential Analog Inputs
  • 6.8W Typical Power Including the Demultiplexer
  • Adjustable Range for Offset, Full-Scale, and Sampling Instance
  • 50Ω Differential Analog Inputs
  • 1:4 Demultiplexed LVDS Outputs
  • Interfaces Directly to Common FPGAs with DDR and QDR Modes
MAX109
8-Bit, 2.2Gsps ADC with Track/Hold Amplifier and 1:4 Demultiplexed LVDS Outputs
Ask a Question

Documentation

Learn More

Tools & Simulations

IBIS Model 1

Latest Discussions

No discussions on MAX109 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed