MAX1026
10-Bit 300ksps ADCs with FIFO, Temp Sensor, Internal Reference
Part Details
- Internal Temperature Sensor (±0.7°C Accuracy)
- 16-Entry First-In/First-Out (FIFO)
- Analog Multiplexer with True Differential Track/Hold
- 16-, 12-, 8-Channel Single Ended
- 8-, 6-, 4-Channel True Differential (Unipolar or Bipolar)
- Accuracy: ±1 LSB INL, ±1 LSB DNL, No Missing Codes Over Temperature
- Scan Mode, Internal Averaging, and Internal Clock
- Low-Power Single +5V Operation
- 2.3mA at 300ksps
- Internal 4.096V Reference or External Differential Reference
- 10MHz 3-Wire SPI/QSPI/MICROWIRE-Compatible Interface
- Space-Saving 28-Pin 5mm x 5mm TQFN Package
The MAX1026/MAX1028/MAX1030 are serial 10-bit analog-to-digital converters (ADCs) with an internal reference and an internal temperature sensor. These devices feature on-chip FIFO, scan mode, internal clock mode, internal averaging, and AutoShutdown™. The maximum sampling rate is 300ksps using an external clock. The MAX1030 has 16 input channels, the MAX1028 has 12 input channels, and the MAX1026 has 8 input channels. All input channels are configurable for single-ended or differential inputs in unipolar or bipolar mode. All three devices operate from a +5V supply and contain a 10MHz SPI™/QSPI™/MICROWIRE™-compatible serial port.
The MAX1030 is available in 28-pin 5mm x 5mm TQFN with exposed pad and 24-pin QSOP packages. The MAX1026/MAX1028 are only available in QSOP packages. All three devices are specified over the extended -40°C to +85°C temperature range.
Applications
- Data Acquisition Systems
- Data Logging
- Industrial Control Systems
- Instrumentation
- Patient Monitoring
- System Supervision
Documentation
Data Sheet 1
Reliability Data 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multiplexed A/D Converters 4 | ||
MAX1030 | PRODUCTION | 10-Bit 300ksps ADCs with FIFO, Temp Sensor, Internal Reference |
MAX1031 | PRODUCTION | 10-Bit 300ksps ADCs with FIFO, Temp Sensor, Internal Reference |
MAX148 | PRODUCTION | +2.7V to +5.25V Low-Power 8-Channel Serial 10-Bit ADCs |
MAX11621 | PRODUCTION | 10-Bit, 300ksps ADCs with FIFO and Internal Reference |
Product 3 | ||
MAX1057 | 10-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports | |
MAX1040 | 10-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports | |
MAX1043 | 10-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports |
Evaluation Kits
Latest Discussions
No discussions on max1026 yet. Have something to say?
Start a Discussion on EngineerZone®