MAX100

250Msps, 8-Bit ADC with Track/Hold

Viewing:

Part Details

  • 250Msps Conversion Rate
  • 6.8 Effective Bits at 125MHz
  • Less than ±1/2LSB INL
  • 50Ω Differential or Single-Ended Inputs
  • ±270mV Input Signal Range
  • Reference Sense Inputs
  • Ratiometric Reference Inputs
  • Configurable Dual-Output Data Paths
  • Latched, ECL-Compatible Outputs
  • Low Error Rate, Less than 10-15 Metastable States
  • Selectable On-Chip 8:16 Demultiplexer
  • 84-Pin Ceramic Flat pack
MAX100
250Msps, 8-Bit ADC with Track/Hold
MAX100: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
MAX106 ±5V, 600Msps, 8-Bit ADC with On-Chip 2.2GHz Bandwidth Track/Hold Amplifier
MAX104 ±5V, 1Gsps, 8-Bit ADC with On-Chip 2.2GHz Track/Hold Amplifier
MAX108 ±5V, 1.5Gsps, 8-Bit, Ultra High-Speed, A to D Converter with On-Chip 2.2GHz Track/Hold Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX100 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed