MAT14

PRODUCTION

Matched Monolithic Quad Transistor

Part Models
3
1ku List Price
Starting From $5.60

Part Details

  • Low Offset Voltage:  400 μV maximum
  • High Current Gain:  300 minimum
  • Excellent Current Gain Match:  4% maximum
  • Low voltage noise density at 100 Hz, 1 mA 3 nV/√Hz maximum
  • Excellent Log Conformance: Bulk resistance rBE = 0.6 Ω maximum
  • Guaranteed matching for all transistors

MAT14
Matched Monolithic Quad Transistor
Ask a Question

Documentation

Learn More

Latest Discussions

Recently Viewed