MAT03S

PRODUCTION

Aerospace Low Noise, Matched Dual PNP Transistor

Part Models
1
1ku List Price
price unavailable

Part Details

  • Dual Matched PNP Transistor
  • Low Offset Voltage: 100 µV Max
  • Low Noise: 1 nV/√Hz @ 1 kHz Max
  • High Gain: 100 Min
  • High Gain Bandwidth: 190 MHz Typ
  • Tight Gain Matching: 3% Max
  • Excellent Logarithmic Conformance:
    rBE about = 0.3 Ohms typ
MAT03S
Aerospace Low Noise, Matched Dual PNP Transistor
Ask a Question

Documentation

Learn More

Latest Discussions

Recently Viewed