MAT01
NOT RECOMMENDED FOR NEW DESIGNSMatched Monolithic Dual Transistor
- Part Models
- 4
- 1ku List Price
- Starting From $16.14
Part Details
- Low VOS (VBE match): 40 μV typical, 100 μV maximum
- Low TCVOS: 0.5 μV/°C maximum
- High hFE: 500 minimum
- Low noise voltage:
0.23 μV p-p from 0.1 Hz to 10 Hz - High breakdown: 45 V min
- Excellent hFE linearity from 10 nA to 10 mA
The MAT01 is a monolithic dual NPN transistor. An exclusive Silicon Nitride "Triple-Passivation" process provides excellent stability of critical parameters over both temperature and time. Matching characteristics include offset voltage of 40µV, temperature drift of 0.15µV/°C, and hFE matching of 0.7%.
Very high h is provided over a six decade range of collector current, including an exceptional hFE of 590 at a collector current of only 10nA. The high gain at lower collector current makes the MAT01 ideal for use in low-power, low-level input stages.
APPLICATIONS
- Weigh scales
- Low noise, op amp, front end
- Current mirror and current sink/source
- Low noise instrumentation amplifiers
- Voltage controlled attenuators
- Log amplifiers
Documentation
Data Sheet 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAT01AH | 6-Lead TO-78 | ||
MAT01AHZ | 6-Lead TO-78 | ||
MAT01GH | 6-Lead TO-78 | ||
MAT01GHZ | 6-Lead TO-78 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
MAT01AH | ||
MAT01AHZ | ||
MAT01GH | ||
MAT01GHZ | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
MAT01AH | ||
MAT01AHZ | ||
MAT01GH | ||
MAT01GHZ | ||
Jun 1, 2011 - 11_0088 Top and Bottom Mark Standardization for Certain LCC (Leadless Chip Carrier) and Metal Can Packages |
||
MAT01AH | ||
MAT01AHZ | ||
MAT01GH | ||
MAT01GHZ |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on mat01 yet. Have something to say?
Start a Discussion on EngineerZone®