LTC7050

RECOMMENDED FOR NEW DESIGNS

Dual SilentMOS Smart Power Stage in 5mm × 8mm LQFN

Part Models
1
1ku List Price
Starting From $5.51

Part Details

  • 70A Peak Output Current per Channel
  • SilentMOS Smart Power Stage
    • Utilizes Low EMI/EMC Silent Switcher®2 Architecture
    • Ultra-low SW-Voltage Overshoot
    • Frequency Up to 2MHz
  • VIN Up to 14V
  • Up to 94% Efficiency at 1MHz with 1.8VOUT
  • Integrated Boost Diodes and Capacitors
  • Accurate Switch Current Monitoring
  • Power MOSFET Overcurrent Protection
  • Input Overvoltage and Bias Undervoltage Protection Thermal Monitor with Overtemperature Flag
  • 3.3V/5V Compatible Tri-State PWM Input
  • 5mm × 8mm LQFN Package
LTC7050
Dual SilentMOS Smart Power Stage in 5mm × 8mm LQFN
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2881A-A

LTC7050/LTC3884-1 2-Phase, Dual-Output Synchronous Buck Converter with Power System Management

Product Details

Demonstration circuit 2881A-A is a 2-phase dual-output, high efficiency, high density, synchronous buck converter with 7V to 14V input range. Each output can supply up to 30A maximum load current with 1V output. The demo board features the LTC3884-1 controller paired with the LTC7050 dual smart power stage to provide a 2-phase buck converter solution. The LTC3884-1 is a dual output poly phase step-down controller with digital power system management. The LTC7050 is a dual monolithic smart power stage which integrates high speed drivers with low resistance half-bridge power switches plus comprehensive monitoring and protection circuitry in an electrically and thermally optimized package. Please refer to the LTC3884-1 and LTC7050 data sheet for more detailed information.

DC2881A-A powers up to default settings and produces power based on configuration resistors (or with the setting in its non-volatile memory) without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the extensive power system management features of the part, download the GUI software LTpowerPlay® onto your PC and use ADI’s I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows the user to reconfigure the part on the fly and store the configuration in EEPROM, view telemetry of voltage, current, temperature and fault status.

DC2881A-A
LTC7050/LTC3884-1 2-Phase, Dual-Output Synchronous Buck Converter with Power System Management

Latest Discussions

Recently Viewed