LTC7050-1

RECOMMENDED FOR NEW DESIGNS

Dual SilentMOS Smart Power Stage in 5mm × 8mm LQFN

Part Models
1
1ku List Price
Starting From $5.51

Part Details

  • 70A Peak Output Current per Channel
  • SilentMOS Smart Power Stage
    • Utilizes Low EMI/EMC Silent Switcher®2 Architecture
    • Ultra-low SW-Voltage Overshoot
    • Frequency Up to 2MHz
  • VIN Up to 16V
  • Up to 94% Efficiency at 1MHz with 1.8VOUT
  • Integrated Boost Diodes and Capacitors
  • Accurate Switch Current Monitoring
  • Power MOSFET Overcurrent Protection
  • Input Overvoltage and Bias Undervoltage Protection
  • Thermal Monitor with Overtemperature Flag
  • 3.3V/5V Compatible Tri-State PWM Input
  • 5mm × 8mm LQFN Package
LTC7050-1
Dual SilentMOS Smart Power Stage in 5mm × 8mm LQFN
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC7050
  • LTC7050-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC7050-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed