LTC6754

RECOMMENDED FOR NEW DESIGNS

High Speed Rail-to-Rail Input Comparator with LVDS Compatible Outputs

Part Details

  • Low Propagation Delay: 1.8ns Typ.
  • Low Overdrive Dispersion: 1ns Typ.
  • (10mV to 125mV Overdrive)
  • High Toggle Rate: 890Mbps Typ.
  • LVDS Compatible Output Stage
  • Rail-to-Rail Inputs Extend Beyond Both Rails
  • Low Quiescent Current: 13.4mA
  • Supply Range: 2.4V to 5.25V
  • Features within the LTC6754 Family:
    • Separate Input and Output Supplies
    • Shutdown Pin for Reduced Power
    • Output Latch and Adjustable Hysteresis
    • SC70 and 3mm × 3mm QFN Packages
LTC6754
High Speed Rail-to-Rail Input Comparator with LVDS Compatible Outputs
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC6754
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2767A

Demo Board for LTC6754 High Speed Comparator with LVDS

Product Details

Demonstration circuit 2767A features the LTC6754 highspeed rail-to-rail comparator in a QFN package with LVDS compatible outputs. The DC2767 input is AC-coupled for single-ended signal greater than 5MHz and up to 445MHz. The DC2767 outputs are AC-coupled 50Ω source impedance for driving directly the 50Ω inputs of a 1GHz or higher oscilloscope. The DC2767 has a supply connection for the LTC6754 rail-to-rail inputs and a separate supply connection for the QFN LTC6754 LVDS outputs.

The LTC6754 includes 4.5mV of hysteresis to minimize instability. For the QFN package, a separate pin is available to set the hysteresis from 0mV (off) up to 40mV. The QFN version also features output latching to provide the ability to capture the state of the comparator. The DC2767 provides a connection to set the hysteresis or for output latching.

LTC6754 is ideally suited for high frequency line driver and clock recovery circuits.

DC2767A
Demo Board for LTC6754 High Speed Comparator with LVDS

Latest Discussions