LTC6752

RECOMMENDED FOR NEW DESIGNS

280MHz, 2.9ns Comparator Family with Rail-to-Rail Inputs and CMOS Outputs

Part Details

  • Very High Toggle Rate: 280MHz
  • Low Propagation Delay: 2.9ns
  • Rail-to-Rail Inputs Extend Beyond Both Rails
  • Output Current Capability: ±22mA
  • Low Quiescent Current: 4.5mA
  • Features within the LTC6752 Family:
    • 2.45V to 5.25V Input Supply and 1.71V to 3.5V Output Supply (Separate Supply Option)
    • 2.45V to 3.5V Supply (Single Supply Option)
    • Shutdown Pin for Reduced Power
    • Output Latch and Adjustable Hysteresis
    • Complementary Outputs
  • Packages: TSOT-23, SC70, MSOP, 3mm × 3mm QFN
  • Direct Replacement for ADCMP60X Family
  • Fully Specified from –55°C to 125°C
LTC6752
280MHz, 2.9ns Comparator Family with Rail-to-Rail Inputs and CMOS Outputs
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC6752
  • LTC6752-2
  • LTC6752-3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed