LTC6702

RECOMMENDED FOR NEW DESIGNS

Tiny Micropower, Low Voltage Dual Comparators

Part Models
12
1ku List Price
Starting From $1.19

Part Details

  • Low Supply Operation: 1.7V Minimum
  • Low Supply Current: 30µA/Comparator Maximum
  • Propagation Delay: 500ns Maximum (–40°C to 125°C)
  • 3.2MHz Toggle Frequency
  • Input Voltage Range Extends 100mV Below Ground
  • Internal Hysteresis: 4mV
  • High Output Drive: TTL and CMOS Compatible
    • Specified at ±15mA (–40°C to 125°C),
    • Capacitive Load Handling to 10,000pF
  • Specified for –40°C to 125°C Temperature Range
  • Available in Low Profile (1mm) ThinSOT and 2mm × 2mm DFN Packages
LTC6702
Tiny Micropower, Low Voltage Dual Comparators
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed