LTC6605-7

LAST TIME BUY

Dual Matched 7MHz Filter with Low Noise, Low Distortion Differential Amplifier

Part Details

  • Two Matched 7MHz 2nd Order Lowpass Filters with Differential Amplifiers
    • Gain Match: ±0.35dB Max, Passband
    • Phase Match: ±1.2° Max, Passband
    • Single-Ended or Differential Inputs
  • < –90dBc Distortion in Passband
  • 2.1nV/√Hz Op Amp Noise Density
  • Pin-Selectable Gain (0dB/12dB/14dB)
  • Pin-Selectable Power Consumption (0.35mA/16.2mA/33.1mA)
  • Rail-to-Rail Output Swing
    • Adjustable Output Common Mode Voltage Control
    • Buffered, Low Impedance Outputs
  • 2.7V to 5.25V Supply Voltage
  • Small 22-Pin 6mm × 3mm × 0.75mm DFN Package
LTC6605-7
Dual Matched 7MHz Filter with Low Noise, Low Distortion Differential Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
LT6604-5 RECOMMENDED FOR NEW DESIGNS Dual Very Low Noise, Differential Amplifier and 5MHz Lowpass Filter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC6605-10
  • LTC6605-14
  • LTC6605-7
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1422A-A

LTC6605-7 | Dual Matched 7MHz Low Noise, Low Distortion 2nd Order LP Filter

Product Details

DC1422A-A: Demo Board for the LTC6605-7 Dual Matched 7MHz Filter with Low Noise, Low Distortion Differential Amplifier.

DC1422A-A
LTC6605-7 | Dual Matched 7MHz Low Noise, Low Distortion 2nd Order LP Filter

Latest Discussions

No discussions on LTC6605-7 yet. Have something to say?

Start a Discussion on EngineerZone®