LTC6603

RECOMMENDED FOR NEW DESIGNS

Dual Adjustable Lowpass Filter

Part Models
4
1ku List Price
Starting From $9.29

Part Details

  • Guaranteed Phase and Gain Matching Specs
  • Programmable BW Up to 2.5MHz
  • Programmable Gain (0dB/6dB/12dB/24dB)
  • 9th Order Linear Phase Response
  • Differential, Rail-to-Rail Inputs and Outputs
  • Low Noise: –145dBm/Hz (Input Referred)
  • Low Distortion: –75dBc at 200kHz
  • Simple Pin Programming or SPI Interface
  • Set the Max Speed/Power with an External R
  • Operates from 2.7V to 3.6V
  • Input Range from 0V to 5.5V
  • 4mm × 4mm QFN Package
LTC6603
Dual Adjustable Lowpass Filter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1304B-B

DEMO BOARD for LTC6603 DUAL ADJUSTABLE DIFFERENTIAL LPF 20KHz TO 2MHz

Product Details

DC1304B-B: DEMO BOARD for LTC6603 DUAL ADJUSTABLE DIFFERENTIAL LPF 20KHz TO 2MHz

eval board
DC1304A-B

LTC6603 Demo Board | Dual Programmable 2.5MHz Filter / ADC Driver

Product Details

DC1304A-B: Demo Board for LTC6603 Dual Adjustable Lowpass Filter.

DC1304B-B
DEMO BOARD for LTC6603 DUAL ADJUSTABLE DIFFERENTIAL LPF 20KHz TO 2MHz
DC1304A-B
LTC6603 Demo Board | Dual Programmable 2.5MHz Filter / ADC Driver

Latest Discussions

Recently Viewed