LTC6602

RECOMMENDED FOR NEW DESIGNS

Dual Matched, High Frequency Bandpass/Lowpass Filters

Part Details

  • Matched Dual Filter/Driver, Ideal for RFID Readers
  • Guaranteed Phase Matching to Within 2 Degrees
  • Guaranteed Gain Matching to Within 0.2dB
  • Configurable as Lowpass or Bandpass:
    • Programmable 5th Order Lowpass: 42kHz to 900kHz
    • Programmable 4th Order Highpass: 4.2kHz to 90kHz
  • Programmable Gain: 1×, 4×, 16×, 32×
  • Simple Pin Programming or SPI Interface
  • Low Noise: –145dBm/Hz (Input Referred)
  • Low Distortion: –75dBc at 200kHz
  • Differential, Rail-to-Rail Inputs and Outputs
  • Input Range Extends from 0V to 5V
  • Low Voltage Operation: 2.7V to 3.6V
  • Shutdown Mode
  • 4mm × 4mm QFN Package
LTC6602
Dual Matched, High Frequency Bandpass/Lowpass Filters
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Tools & Simulations


Evaluation Kits

eval board
DC1304A-A

LTC6602 Demo Board | Dual Programmable 900kHz LP/BP Filter / ADC Driver

Product Details

DC1304A-A: Demo Board for the LTC6602 Dual Matched, High Frequency Bandpass/Lowpass Filters.

eval board
DC1304B-A

LTC6602 Demo Board | Dual Programmable Differential 900kHz LP/BP Filter

Product Details

DC1304B-A: Demo Board for LTC660A Dual Adjustable Lowpass Filter.

DC1304A-A
LTC6602 Demo Board | Dual Programmable 900kHz LP/BP Filter / ADC Driver
DC1304B-A
LTC6602 Demo Board | Dual Programmable Differential 900kHz LP/BP Filter

Latest Discussions

Recently Viewed