LTC6601-1
LTC6601-1
LAST TIME BUYLow Noise, 0.5% Tolerance, 5MHz to 28MHz, Pin Configurable Filter/ADC Driver
- Part Models
- 4
- 1ku List Price
- price unavailable
Viewing:
Part Details
- Pin Configurable Gain and Filter Response Up to 28MHz
- Few External Components Required
- Resistors Trimmed to 0.5% Typical
- Capacitors Trimmed to 0.5% Typical
- Very Low Noise: 80dB S/N in 100MHz Bandwidth
- Very Low Distortion (2VP-P):
- 1MHz: –100dBc 2nd, –123dBc 3rd
- 10MHz: –72dBc 2nd, –103dBc 3rd
- Adjustable Output Common Mode Voltage
- Rail-to-Rail Output Swing
- Power Configurability and Low Power Shutdown
- Tiny 0.75mm 20-Lead (4mm × 4mm) QFN Package
The LTC6601-1 is a very easy-to-use fully differential 2nd order active RC filter and driver. On-chip resistors, capacitors, and amplifier bandwidth are trimmed to provide consistent and repeatable filter characteristics.
The filter characteristics are pin-strap configurable. Cutoff frequencies range from 5MHz to 28MHz. Gain is pin-strap programmable between –17dB and +17dB.
A three-state BIAS pin is provided to adjust amplifier power consumption. Select between high performance, low power (50% power reduction), and standby modes with the BIAS pin.
The LTC6601-1 is available in a compact 4mm × 4mm 16-pin leadless QFN package.
Applications
- Differential Input A/D Converter Driver
- Antialiasing/Reconstruction Filter
- Single-Ended to Differential Conversion/Amplification
- Low Voltage, Low Noise, Differential Signal Processing
- Common Mode Voltage Translation
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Design Note 1
Technical Articles 1
Video 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC6601CUF-1#PBF | 20-Lead QFN (4mm x 4mm x 0.75mm w/ EP) | ||
LTC6601CUF-1#TRPBF | 20-Lead QFN (4mm x 4mm x 0.75mm w/ EP) | ||
LTC6601IUF-1#PBF | 20-Lead QFN (4mm x 4mm x 0.75mm w/ EP) | ||
LTC6601IUF-1#TRPBF | 20-Lead QFN (4mm x 4mm x 0.75mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 20, 2022 - 21_0269 Addition of Alternate Assembly Site ASE Taiwan for Select LFCSP Products |
||
LTC6601CUF-1#PBF | ||
LTC6601CUF-1#TRPBF | ||
LTC6601IUF-1#PBF | ||
LTC6601IUF-1#TRPBF | ||
Mar 20, 2024 - 23_0089 Obsolescence of Tower Fab3 (JAZZ-3) SBC35 Process |
||
LTC6601CUF-1#PBF | ||
LTC6601CUF-1#TRPBF | ||
LTC6601IUF-1#PBF | ||
LTC6601IUF-1#TRPBF |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
LT6600-20 | PRODUCTION | Very Low Noise, Differential Amplifier and 20MHz Lowpass Filter |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTC6601-1
- LTC6601-2
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC6601-1 yet. Have something to say?
Start a Discussion on EngineerZone®