LTC4011

PRODUCTION

High Efficiency Standalone Nickel Battery Charger

Part Details

  • Complete NiMH/NiCd Charger for 1 to 16 Cells
  • No Microcontroller or Firmware Required
  • 550kHz Synchronous PWM Current Source Controller
  • No Audible Noise with Ceramic Capacitors
  • PowerPath Control Support
  • Programmable Charge Current: 5% Accuracy
  • Wide Input Voltage Range: 4.5V to 34V
  • Automatic Trickle Precharge
  • –ΔV Fast Charge Termination
  • Optional ΔT/Δt Fast Charge Termination
  • Automatic NiMH Top-Off Charge
  • Programmable Timer
  • Automatic Recharge
  • Multiple Status Outputs
  • Micropower Shutdown
  • 20-Lead Thermally Enhanced TSSOP Package
LTC4011
High Efficiency Standalone Nickel Battery Charger
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 1
LTC2942-1 Obsolete 1A Battery Gas Gauge with Internal Sense Resistor and Temperature/Voltage Measurement
Pushbutton Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
TimerBlox 1
LTC6991 PRODUCTION TimerBlox: Resettable, Low Frequency Oscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC674B

LTC4011EFE Demo Board | VIN = 4.5V to 25V, NiCd/NiMH 2A Sync Buck Battery Charger

Product Details

Demonstration circuit DC674B is a complete Fast Battery Charger capable of charging 3, 4, 6 or 10 series connected NiMH or NiCd cells. Other cell counts can also be charged (up to 16 cells) by installing an appropriate resistor on the board. The power portion of the circuit consists of a 550kHz synchronous step-down constant current source which provides 2A of charge current. Other charge currents can be selected by changing the sense resistor value, and for higher charge current (2 to 4A), the PC board has a dual layout for the top switch to allow a larger FET to be used. A PowerPath™ FET is also included that provides a low voltage drop path between the battery and an external system load when the input power is removed Charge termination includes -ΔV, ΔT/Δt, peak voltage and a safety timer.



DC674B
LTC4011EFE Demo Board | VIN = 4.5V to 25V, NiCd/NiMH 2A Sync Buck Battery Charger

Latest Discussions

Recently Viewed