LTC3807

RECOMMENDED FOR NEW DESIGNS

Low IQ, Synchronous Step-Down Controller with 24V Output Voltage Capability

Part Details

  • Wide VIN Range: 4V to 38V (40V Abs Max)
  • Low Operating IQ: 50μA
  • Wide Output Voltage Range: 0.8V ≤ VOUT ≤ 24V
  • RSENSE or DCR Current Sensing
  • Phase-Lockable Frequency (75kHz to 750kHz)
  • Programmable Fixed Frequency (50kHz to 900kHz)
  • Selectable Continuous, Pulse-Skipping or Low Ripple Burst Mode® Operation at Light Load
  • Selectable Current Limit
  • Very Low Dropout Operation: 99% Duty Cycle
  • Adjustable Output Voltage Soft-Start or Tracking
  • Power Good Output Voltage Monitor
  • Output Overvoltage Protection
  • Low Shutdown IQ: 14μA
  • Internal LDO Powers Gate Drive from VIN or EXTVCC
  • No Current Foldback During Start-Up
  • Small 20-Pin 3mm × 4mm QFN and TSSOP Packages
LTC3807
Low IQ, Synchronous Step-Down Controller with 24V Output Voltage Capability
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Voltage Hot Swap Controllers 1
LTC4231 RECOMMENDED FOR NEW DESIGNS Micropower Hot Swap Controller
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3807

LTpowerCAD 4


Design tools for the following parts are available in LTpowerCAD:

  • LTC3807
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2221A

LTC3807EFE Demo Board | Synchronous Buck, 16V ≤ VIN ≤ 38V; VOUT = 12V @ 15A

Product Details

Demonstration circuit 2221A is a low quiescent current, synchronous buck converter featuring the LTC3807EFE. This demo board converts a 16V to 38V input voltage to a 12V at 15A output. The main features of this board include an internal LDO for gate drive power from VIN or EXTVCC, RUN and PGOOD pins, a mode selector that allows the converter to run in constant current mode (CCM), pulse-skipping or Burst Mode® operation, and selectable current limit. The DC2221A supports an adjustable output voltage, soft-start and tracking. The wide input voltage range of 16V to 38V is suitable for automotive and distributed DC power systems where low quiescent current is important.

DC2221A
LTC3807EFE Demo Board | Synchronous Buck, 16V ≤ VIN ≤ 38V; VOUT = 12V @ 15A

Latest Discussions

Recently Viewed