LTC3805-5

PRODUCTION

Adjustable Frequency Current Mode Flyback/Boost/SEPIC DC/DC Controller

Part Details

  • VIN and VOUT Limited Only by External Components
  • 4.5V Undervoltage Lockout Threshold
  • Adjustable Slope Compensation
  • Adjustable Overcurrent Protection with Automatic Restart
  • Adjustable Operating Frequency (70kHz to 700kHz) With One External Resistor
  • Synchronizable to an External Clock
  • ±1.5% Reference Accuracy
  • Only 100mV Current Sense Voltage Drop
  • RUN Pin with Precision Threshold and Adjustable Hysteresis
  • Programmable Soft-Start with One External Capacitor
  • Low Quiescent Current: 360μA
  • Small 10-Lead MSOP and 3mm × 3mm DFN
LTC3805-5
Adjustable Frequency Current Mode Flyback/Boost/SEPIC DC/DC Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1311A-B

LTC3805-5 Isolated Demo Board | Flyback Controller, 18V ≤ VIN ≤ 72V, VOUT = 3.3V @ 3A

Product Details

Demonstration circuit 1311 is a Telecom isolated DC/DC converter featuring the LTC3805/-5 constant frequency current mode flyback controller. The DC1311 converts an 18V to 72V input voltage to an isolated 3A of output current at 3.3V. The 300kHz constant frequency operation is maintained down to very light load to reduce low frequency noise generated over a wide range of load current. The converter provides high output voltage accuracy (typically ±2%) over wide load range with no minimum load requirement.

The DC1311 also provides non-isolated design by removing opto coupler and LTC4430 circuit. The demonstration circuit can be easily modified to generate different output voltages up to 15V.

eval board
DC1576A

LTC3805IMSE-5 Demo Board | SEPIC, 5V ≤ VIN ≤ 30V, VOUT = 12V @ 3A

Product Details

Demonstration circuit 1576 is high efficiency non-isolated SEPIC (Single Ended Primary Inductor Converter) converter featuring the LTC3805-5 switching controller. The DC1576 converts a 5V to 30V input to 12V at 3A of output current. The DC1576 can be easily modified to generate output voltages in the range from 0.8V to 48V.

DC1311A-B
LTC3805-5 Isolated Demo Board | Flyback Controller, 18V ≤ VIN ≤ 72V, VOUT = 3.3V @ 3A
DC1576A
LTC3805IMSE-5 Demo Board | SEPIC, 5V ≤ VIN ≤ 30V, VOUT = 12V @ 3A

Latest Discussions

No discussions on LTC3805-5 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed