LTC3454

PRODUCTION

1A Synchronous Buck-Boost High Current LED Driver

Part Models
2
1ku List Price
Starting From $2.36
Viewing:

Part Details

  • High Efficiency: >90% Typical in Torch Mode, >80% in Flash Mode
  • Wide VIN Range: 2.7V to 5.5V
  • Up to 1A Continuous Output Current
  • 3.5% LED Current Programming Accuracy
  • Internal Soft-Start
  • Open/Shorted LED Protection
  • Constant Frequency 1MHz Operation
  • Zero Shutdown Current
  • Overtemperature Protection
  • Small Thermally Enhanced 10-Lead (3mm × 3mm) DFN Package
 
LTC3454
1A Synchronous Buck-Boost High Current LED Driver
High Efficiency Torch/Flash LED Driver LED Power Efficiency vs VIN Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3454
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC875B

LTC3454EDD Demo Board | Synchronous Buck-Boost LumiLED Driver

Product Details

Demonstration circuit 875 is a high efficiency buck-boost flash LED driver featuring the LTC3454EDD. The board has two circuits optimized for different applications: a small footprint solution featuring 350mA, 300ms LED flash current or 150mA constant LED torch current, and a high current solution featuring 400/600/1000mA constant-current operation. The input voltage range of 2.7V to 5.5V is suitable for a single Lithium-Ion battery or three AAA batteries in series. The Li-Ion input range, high LED flash current with separate torch mode current setting, internal synchronous power switches, minimal and low-profile external components, and simple design makes the LTC3454 the top solution for highly efficient, space-constrained cellular telephone camera flash solutions.

DC875B
LTC3454EDD Demo Board | Synchronous Buck-Boost LumiLED Driver
DC875B - Schematic

Latest Discussions

Recently Viewed