LTC3450

RECOMMENDED FOR NEW DESIGNS

Triple Output Power Supply for Small TFT-LCD Displays

Part Details

  • Generates Three Voltages:
    • 5.1V at 10mA
    • 5V, -10V, or -15V at 500µA
    • 10V or 15V at 500µA
  • Better than 90% Efficiency
  • Low Output Ripple: Less than 5mVP-P
  • Complete 1mm Component Profile Solution
  • Controlled Power-Up Sequence: AVDD/VGL/VGH
  • All Outputs Disconnected and Actively Discharged in Shutdown
  • Low Noise Fixed Frequency Operation
  • Frequency Reduction Input for High Efficiency in Blank Mode
  • Ultralow Quiescent Current: 75µA (Typ) in Scan Mode
  • Available in a 3mm × 3mm 16-Pin QFN Package
LTC3450
Triple Output Power Supply for Small TFT-LCD Displays
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
DC553A

LTC3450EUD | Triple Output TFT-LCD Supply, VIN = 1.5V to 4.6V, VOUT = 5.1V/10mA, 15V/500uA, -10V/500uA

Product Details

DC553A: Demo Board for the LTC3450 Triple Output Power Supply for Small TFT-LCD Displays.


 


DC553A
LTC3450EUD | Triple Output TFT-LCD Supply, VIN = 1.5V to 4.6V, VOUT = 5.1V/10mA, 15V/500uA, -10V/500uA

Latest Discussions

No discussions on LTC3450 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed