LTC3404

PRODUCTION

1.4MHz High Efficiency Monolithic Synchronous Step-Down Regulator

Part Details

  • High Efficiency: Up to 95%
  • Very Low Quiescent Current: Only 10µA During Operation
  • 600mA Output Current at VIN = 3.3V
  • 2.65V to 6V Input Voltage Range
  • 1.4MHz Constant Frequency Operation
  • No Schottky Diode Required
  • Low Dropout Operation: 100% Duty Cycle
  • Synchronizable from 1MHz to 1.7MHz
  • Selectable Burst Mode® Operation or Pulse Skipping Mode
  • 0.8V Reference Allows Low Output Voltages
  • Shutdown Mode Draws < 1µA Supply Current
  • ±2% Output Voltage Accuracy
  • Current Mode Control for Excellent Line and Load Transient Response
  • Overcurrent and Overtemperature Protected
  • Available in 8-Lead MSOP Package
LTC3404
1.4MHz High Efficiency Monolithic Synchronous Step-Down Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Silicon Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Single-Supply Monitors 1
LTC2934 PRODUCTION Ultra-Low Power Adjustable Supervisor with Power-Fail Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3404
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC413A

LTC3404EMS8 | High Efficiency Synchronous Buck Regulator, VIN=2.7V-6V, VOUT=1.8V @ 200mA

Product Details

DC413A: Demo Board for the LTC3404 1.4MHz High Efficiency Monolithic Synchronous Step-Down Regulator


 


DC413A
LTC3404EMS8 | High Efficiency Synchronous Buck Regulator, VIN=2.7V-6V, VOUT=1.8V @ 200mA

Latest Discussions

No discussions on LTC3404 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed