LTC3230

PRODUCTION

5-LED Main/Sub Display Driver with Dual LDO

Part Models
2
1ku List Price
Starting From $2.08

Part Details

  • Low Noise Charge Pump Provides High Efficiency with Automatic Mode Switching
  • Multimode Operation: 1x, 1.5x, 2x
  • Full-Scale Current Set Resistor
  • Up to 125mA Total LED Current
  • Single Wire Enable/Brightness Control for Main and Sub Display LEDs
  • 32:1 Linear LED Brightness Control
  • Dual 200mA Linear Regulators
  • Four 25mA Low Dropout Main LED Current Sources
  • One 25mA Low Dropout Sub LED Current Source
  • Low Noise Constant Frequency Operation
  • Low Shutdown Current: 3µA
  • Internal Soft-Start Limits Inrush Current During Start-Up and Mode Switching
  • Open/Short LED Protection
  • No Inductors
  • 20-Lead 3mm x 3mm QFN Package
LTC3230
5-LED Main/Sub Display Driver with Dual LDO
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Serial Bus Buffers, Extenders, and Accelerators 1
LTC4311 PRODUCTION Low Voltage I2C/SMBus Accelerator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3230
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1217A

LTC3230EUD | 5-LED Main/Aux Drv + Dual LDO in 3x3 QFN

Product Details

DC1217A: Demo Board for the LTC3230 5-LED Main/Sub Display Driver with Dual LDO


 


DC1217A
LTC3230EUD | 5-LED Main/Aux Drv + Dual LDO in 3x3 QFN

Latest Discussions

No discussions on LTC3230 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed