LTC3216

PRODUCTION

1A Low Noise High Current LED Charge Pump with Independent Torch/Flash Current Control

Part Models
2
1ku List Price
Starting From $2.72
Viewing:

Part Details

  • High Efficiency Operation: 1x, 1.5x or 2x Boost Modes with Automatic Mode Switching
  • Ultralow Dropout ILED Current Control
  • Output Current up to 1A
  • Low Noise Constant Frequency Operation
  • Independent Low Current/High Current Programming and Enable Pins
  • Wide VIN Range: 2.9V to 4.4V
  • Open/Shorted LED Protection
  • LED Disconnect in Shutdown
  • Low Shutdown Current: 2.5µA
  • 4% LED Current Programming Accuracy
  • Automatic Soft-Start Limits Inrush Current
  • No Inductors
  • Tiny Application Circuit (All Components <1mm Profile)
  • 3mm x 4mm 12-Lead DFN Package
LTC3216
1A Low Noise High Current LED Charge Pump with Independent Torch/Flash Current Control
Torch Mode Efficiency vs VIN Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3216
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC805A

LTC3216EDE | Low Noise High Current LED Charge Pump

Product Details

DC805A: Demo Board for the LTC3216 1A Low Noise High Current LED Charge Pump with Independent Torch/Flash Current Control.

DC805A
LTC3216EDE | Low Noise High Current LED Charge Pump
DC805A - Schematic

Latest Discussions

Recently Viewed