LTC3214

PRODUCTION

500mA Camera LED Charge Pump

Part Details

  • Low Noise Constant Frequency Operation
  • High Efficiency: Up to 94%
  • Multi-Mode Operation: 1x, 1.5x or 2x Boost Modes
  • Automatic Mode Switching
  • High Output Current: Up to 500mA
  • Tiny Application Circuit (3mm × 3mm DFN Package All Components <1mm High)
  • Automatic Soft-Start
  • Output Disconnect
  • Open, Shorted LED Protection
  • No Inductors
  • Internal 110mΩ LED Current Sense Resistor 3mm × 3mm 10-Lead DFN Package
LTC3214
500mA Camera LED Charge Pump
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3214
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC902A-B

LTC3214EDD | Low Noise, High Current LED Flash Charge Pump, VIN = 2.9V to 4.4V, Lumimicro LED

Product Details

DC902A-B: Demo Board for the LTC3214 500mA Camera LED Charge Pump.

eval board
DC902A-A

LTC3214EDD | Low Noise, High Current LED Flash Charge Pump, VIN = 2.9V to 4.4V, AOT LED

Product Details

DC902A-A: Demo Board for the LTC3214 500mA Camera LED Charge Pump.

DC902A-B
LTC3214EDD | Low Noise, High Current LED Flash Charge Pump, VIN = 2.9V to 4.4V, Lumimicro LED
DC902A-A
LTC3214EDD | Low Noise, High Current LED Flash Charge Pump, VIN = 2.9V to 4.4V, AOT LED

Latest Discussions

No discussions on LTC3214 yet. Have something to say?

Start a Discussion on EngineerZone®