LTC3210

PRODUCTION

MAIN/CAM LED Controller in 3mm × 3mm QFN

Part Details

  • Low Noise Charge Pump Provides High Efficiency with Automatic Mode Switching
  • Multimode Operation: 1x, 1.5x, 2x
  • Individual Full-Scale Current Set Resistors
  • Up to 500mA Total Output Current
  • Single Wire EN/Brightness Control for MAIN and CAM LEDs (8 Brightness Steps)
  • 64:1 Brightness Control Range for MAIN Display
  • Four 25mA Low Dropout MAIN LED Outputs
  • One 400mA Low Dropout CAM LED Output
  • Low Noise Constant Frequency Operation*
  • Low Shutdown Current: 3μA
  • Internal Soft-Start Limits Inrush Current During Startup and Mode Switching
  • Open/Short LED Protection
  • No Inductors
  • 3mm × 3mm 16-Lead Plastic QFN Package
LTC3210
MAIN/CAM LED Controller in 3mm × 3mm QFN
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3210
  • LTC3210-1
  • LTC3210-2
  • LTC3210-3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC914B

LTC3210EUD | Main/CAM LED Controller (Requires DC590)

Product Details

DC914B: Demo Board for the LTC3210 MAIN/CAM LED Controller in 3mm × 3mm QFN.

DC914B
LTC3210EUD | Main/CAM LED Controller (Requires DC590)

Latest Discussions

No discussions on LTC3210 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed