LTC3210-1

PRODUCTION

MAIN/CAM LED Controller with 64-Step Brightness Control in 3mm × 3mm QFN

Part Details

  • Low Noise Charge Pump Provides High Efficiency with Automatic Mode Switching
  • Multimode Operation: 1x, 1.5x, 2x
  • Individual Full-Scale Current Set Resistors
  • Up to 500mA Total Output Current
  • Single Wire EN/Brightness Control for MAIN and CAM LEDs
  • 64:1 Linear Brightness Control Range for MAIN Display
  • Four 25mA Low Dropout MAIN LED Outputs
  • One 400mA Low Dropout CAM LED Output
  • Low Noise Constant-Frequency Operation
  • Low Shutdown Current: 3μA
  • Internal Soft-Start Limits Inrush Current During Startup and Mode Switching
  • Open/Short LED Protection
  • No Inductors
  • 3mm × 3mm × 0.75mm 16-Lead Plastic QFN Package
LTC3210-1
MAIN/CAM LED Controller with 64-Step Brightness Control in 3mm × 3mm QFN
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Serial Bus Buffers, Extenders, and Accelerators 1
LTC4311 PRODUCTION Low Voltage I2C/SMBus Accelerator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3210
  • LTC3210-1
  • LTC3210-2
  • LTC3210-3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1022A

LTC3210EUD-1 | Main/CAM LED Controller; Requires DC590 Board

Product Details

DC1022A: Demo Board for the LTC3210-1 MAIN/CAM LED Controller with 64-Step Brightness Control in 3mm × 3mm QFN


 


DC1022A
LTC3210EUD-1 | Main/CAM LED Controller; Requires DC590 Board

Latest Discussions

No discussions on LTC3210-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed