LTC3207

PRODUCTION

600mA Universal Multi-Output LED/CAM Driver

Part Models
4
1ku List Price
Starting From $2.60
Viewing:

Part Details

  • Low Noise, Multi-Mode Charge Pump (1x, 1.5x, 2x) Provides Up to 91% Efficiency
  • Slew Limited Switching Reduces Conducted and Radiated Noise (EMI)
  • Up to 600mA Total Output Current
  • Twelve 28mA Universal Current Sources with 64-Step Linear Brightness Control
  • 425mA CAM LED Current Source with 16-Step Linear Brightness Control and 2-Second High Current Safety Timer
  • Independent On/Off, Brightness Level, Blinking and Gradation Control for Each Current Source Using 2-Wire I2C Interface
  • Internal Current Reference
  • Two I2C Addresses are Available (LTC3207 00110110, LTC3207-1 00110100)
  • Configurable ENU Pin for Asynchronous LED On/Off Control
  • Automatic or Forced Mode Switching
  • Internal Soft-Start Limits Inrush Current
  • Short-Circuit/Thermal Protection
  • 4mm × 4mm 24-Pin QFN Plastic Package
LTC3207
600mA Universal Multi-Output LED/CAM Driver
4-LED MAIN, 2-LED SUB, Dual RGB and Camera Light Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Application Note 1

Technical Articles 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Serial Bus Buffers, Extenders, and Accelerators 2
LTC4311 PRODUCTION Low Voltage I2C/SMBus Accelerator
LTC4317 PRODUCTION Dual I2C/SMBus Address Translator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1039A-A

LTC3207EUF Demo Board | 600mA Multi-Output LED/Camera LED Driver

Product Details

DC1039A-A: Demo Board for the LTC3207 600mA Universal Multi-Output LED/CAM Driver.

eval board
DC1039A-B

LTC3207EUF-1 Demo Board | 600mA Multi-Output LED/Camera LED Driver

Product Details

DC1039A-B: Demo Board for the LTC3207 600mA Universal Multi-Output LED/CAM Driver.

DC1039A-A
LTC3207EUF Demo Board | 600mA Multi-Output LED/Camera LED Driver
DC1039A-A - Schematic
DC1039A-B
LTC3207EUF-1 Demo Board | 600mA Multi-Output LED/Camera LED Driver
DC1039A-A - Schematic

Latest Discussions

No discussions on ltc3207 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed