LTC3109

RECOMMENDED FOR NEW DESIGNS

Auto-Polarity, Ultralow Voltage Step-Up Converter and Power Manager

Part Details

  • Operates from Inputs as Low as ±30mV
  • Less Than ±1°C Needed Across TEG to Harvest Energy
  • Proprietary Auto-Polarity Architecture
  • Complete Energy Harvesting Power Management System
    • Selectable VOUT of 2.35V, 3.3V, 4.1V or 5V
    • 2.2V, 5mA LDO
    • Logic-Controlled Output
    • Energy Storage Capability for Operation During Power Interruption
  • Power Good Indicator
  • Uses Compact Step-up Transformers
  • Small, 20-lead (4mm × 4mm) QFN Package or 20-Lead SSOP
LTC3109
Auto-Polarity, Ultralow Voltage Step-Up Converter and Power Manager
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Energy Harvesting 1
LTC3588-1 RECOMMENDED FOR NEW DESIGNS Nanopower Energy Harvesting Power Supply
Single-Supply Monitors 1
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3109
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1664A

LTC3109EUF Demo Board | Auto-polarity, Ultralow Voltage Step-Up Converter and Power Manager

Product Details

DC1664A: Demo Board for the LTC3109 Auto-Polarity, Ultralow Voltage Step-Up Converter and Power Manager.

DC1664A
LTC3109EUF Demo Board | Auto-polarity, Ultralow Voltage Step-Up Converter and Power Manager

Latest Discussions