LTC2965

RECOMMENDED FOR NEW DESIGNS

100V Micropower Single Voltage Monitor

Part Models
12
1ku List Price
Starting From $2.40
Viewing:

Part Details

  • Wide Operating Range: 3.5V to 100V
  • Wide Monitoring Range: 3.5V to 98V
  • Quiescent Current: 7μA
  • Adjustable Threshold Range
  • Internal High Value Resistive Dividers
  • ±1.4% (Max) Threshold Accuracy Over Temperature
  • Polarity Selection
  • 100V Rated Outputs
  • Selectable Built-In Hysteresis
  • 16-Lead MS and 8-Lead 3mm × 3mm DFN Packages
LTC2965
100V Micropower Single Voltage Monitor
Undervoltage Monitor Supply Current vs VIN Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Comparators with Integrated Reference 1
LTC1921 PRODUCTION Dual –48V Supply and Fuse Monitor
Dual-Supply Monitors 1
LTC2966 RECOMMENDED FOR NEW DESIGNS 100V Micropower Dual Voltage Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC2965

LTC2965 Single Voltage Monitor Design Tool

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed