LTC2381-16

PRODUCTION

16-Bit, 250ksps, Low Power SAR ADC with Serial Interface

Part Details

  • 250ksps Throughput Rate
  • ±2LSB INL (Max)
  • Guaranteed 16-Bit No Missing Codes
  • Low Power: 3.25mW at 250ksps, 13μW at 1ksps
  • 92dB SNR (typ) at fIN = 20kHz
  • Extended Acquisition Time of 3.25μs Allows Use of Lower Power Drivers
  • Guaranteed Operation to 125°C
  • 2.5V Supply
  • Fully Differential Input Range ±2.5V
  • External 2.5V Reference Input
  • No Pipeline Delay, No Cycle Latency
  • 1.8V to 5V I/O Voltages
  • SPI-Compatible Serial I/O with Daisy-Chain Mode
  • Internal Conversion Clock
  • 16-pin MSOP and 4mm × 3mm DFN Packages
 
LTC2381-16
16-Bit, 250ksps, Low Power SAR ADC with Serial Interface
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 2

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 2
LTC2376-16 PRODUCTION 16-Bit, 250ksps, Low Power SAR ADC with 97dB SNR
LTC2376-18 PRODUCTION 18-Bit, 250ksps, Low Power SAR ADC with 102dB SNR
Interface Transceivers & Isolators 2
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
LTM2893 PRODUCTION 100MHz Isolated ADC Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1571A-C

LTC2381CMS-16 Demo Board | 2.5V 16-Bit 250Ksps Serial SPI SAR ADC, Requires DC718 or DC590

Product Details

DC1571A-C: Demo Board for the LTC2381-1616-Bit, 250ksps, Low Power SAR ADC with Serial Interface.

DC1571A-C
LTC2381CMS-16 Demo Board | 2.5V 16-Bit 250Ksps Serial SPI SAR ADC, Requires DC718 or DC590

Latest Discussions

No discussions on LTC2381-16 yet. Have something to say?

Start a Discussion on EngineerZone®