LTC2233

PRODUCTION

10-Bit, 80Msps ADCs

Part Models
4
1ku List Price
Starting From $9.60
Viewing:

Part Details

  • Sample Rate: 105Msps/80Msps
  • 61dB SNR up to 140MHz Input
  • 75dB SFDR up to 200MHz Input
  • 775MHz Full Power Bandwidth S/H
  • Single 3.3V Supply
  • Low Power Dissipation: 475mW/366mW
  • Selectable Input Ranges: ±0.5V or ±1V
  • No Missing Codes
  • Optional Clock Duty Cycle Stabilizer
  • Shutdown and Nap Modes
  • Data Ready Output Clock
  • Pin Compatible Family
    • 135Msps: LTC2224 (12-Bit), LTC2234 (10-Bit)
    • 105Msps: LTC2222 (12-Bit), LTC2232 (10-Bit)
    • 80Msps: LTC2223 (12-Bit), LTC2233 (10-Bit)
  • 48-Pin 7mm × 7mm QFN Package
LTC2233
10-Bit, 80Msps ADCs
SFDR vs Input Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 2

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 1
LTC6400-20 LAST TIME BUY 1.8GHz Low Noise, Low Distortion Differential ADC Driver for 300MHz IF
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC751A-H

LTC2233IUK | High Speed ADC, VDD = +3.3V, 80Msps, 10-Bit 100MHz < AIN < 250MHz (Requires DC718)

Product Details

DC751A-H: Demo Board for the LTC2233 10-Bit, 80Msps ADCs.

eval board
DC751A-D

LTC2233IUK | High Speed ADC, VDD = +3.3V, 80Msps, 10-Bit 1MHz < AIN < 100MHz (Requires DC718)

Product Details

DC751A-D: Demo Board for the LTC2233 10-Bit, 80Msps ADCs.

DC751A-H
LTC2233IUK | High Speed ADC, VDD = +3.3V, 80Msps, 10-Bit 100MHz < AIN < 250MHz (Requires DC718)
DC751A-A - Schematic
DC751A-D
LTC2233IUK | High Speed ADC, VDD = +3.3V, 80Msps, 10-Bit 1MHz < AIN < 100MHz (Requires DC718)
DC751A-A - Schematic

Latest Discussions

No discussions on ltc2233 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed