LTC1998

PRODUCTION

2.5µA, 1% Accurate SOT-23 Comparator and Voltage Reference for Battery Monitoring

Part Details

  • High Accuracy Trip Voltage: 1% Max Error using External 1% Resistors
  • Adjustable Threshold Voltage and Hysteresis
  • Quiescent Current: 2.5µA Typ
  • Output Swings Rail-to-Rail
  • Thresholds Programmable from 2.5V to 3.25V
  • Output State Guaranteed for VBATT ≥ 1.5V
  • Low Profile (1mm) ThinSOT Package
LTC1998
2.5µA, 1% Accurate SOT-23 Comparator and Voltage Reference for Battery Monitoring
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1998
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed